HUBBELL
HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIC4008AS

C-Neck Insulator Top Tie for 4/0 ACSR, 4/0 and 266.8 AAC, and 4/0 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application

Top Tie

Catalog Number

LDIC4008AS

Color Code

Red

EU RoHS Indicator

No

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452911

Dimensions

Length

28 in

Weight

.360 lb

Conductor Related

Conductor Diameter - Maximum

0.588

Conductor Diameter - Minimum

0.521

Conductor Diameter Range

0.521 - 0.588

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Distribution Top Tie Installation