HUBBELL
HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIC4010AS

C-Neck Insulator Top Tie for 336.4 and 397.5 ACSR, 350 and 397.5 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application

Top Tie

Catalog Number

LDIC4010AS

Color Code

Brown

EU RoHS Indicator

No

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452928

Dimensions

Length

31 in

Weight

.380 lb

Conductor Related

Conductor Diameter - Maximum

0.755

Conductor Diameter - Minimum

0.666

Conductor Diameter Range

0.666 - 0.755

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

600

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Distribution Top Tie Installation