Tie, Insulator Top

Brand:

FARGO

Catalog ID:

GJ625FC

Composite Top Tie

Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.

Semi-Conductive tie provides uniform electrical field around attachment point.

Product details

General

Color Code
Red
EU RoHS Indicator
No
Insulator Throat Neck Type
J Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Product Category
Ties
UPC
096359356271

Dimensions

Insulator Throat Diameter - Maximum
4 in
Insulator Throat Diameter - Minimum
3.38 in
Insulator Throat Diameter Range
3.38 - 4
Length
26 in
Weight
0.372 lb

Conductor Related

Conductor Diameter - Maximum
1.125
Conductor Diameter - Minimum
0.92
Conductor Diameter (Covered) - Maximum
1.125 in
Conductor Diameter (Covered) - Minimum
0.92 in
Conductor Diameter (Covered) Range
1.125-0.92
Conductor Diameter Range
0.92 - 1.125
Conductor Type
Covered

Logistics

Carton Quantity
75

Resources and downloads