HUBBELL
CONT_1315-17-1004-00_PRODIMAGE
CONT_1315-17-1004-00_PRODIMAGE

Steel Service Saddle Punch Tee

Brand:

Continental Industries (CI)

Catalog ID:

121416100400

SADDLE PUNCH TEE, 1 1/2IN IPS MAIN-1/2IN IPS BODY X, 1/2" CTS .090 PE COMP, 3/8" CR PUNCH

  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 20)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS
  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • CAN BE USED FOR KEY HOLE APPLICATIONS

Product details

General

Catalog Number

121416100400

Material

Steel