Brand:
Connector Mfg. Co. (CMC)
Catalog ID:
NPP6-250I
Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.
Material
Type
UPC
Diameter - Stud
Dimensions
Height
Length
Stud Inside Diameter
Width
Voltage Rating
Conductor Range
Number of Conductors