HUBBELL
E-27 12ABV
E-27 12ABV

12ABV-750M Transformer Lugs & Terminals Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

12ABV-750M

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors

12ABV-750M. Transformer Lugs & Terminals Aluminum Mechanical. Compact design relieves cantilever stress. Clear Plated for low contact resistance. Fully tested to ANSI C119.4 for Class “A” connectors. Designed for installation on standard NEMA bolt holes. Fabricated from 6061-T6 aluminum alloy for conductivity and strength. Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

Product details

General

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663082070

Dimensions

Length

6.37 in

Width

8.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

12

Resources and downloads