HUBBELL
C58701112
C58701112

12ABV750MI Transformer Lugs & Terminals Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

12ABV750MI

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is included

12ABV750MI. Transformer Lugs & Terminals Aluminum Mechanical. Compact design relieves cantilever stress. Clear Plated for low contact resistance. Fully tested to ANSI C119.4 for Class “A” connectors. Designed for installation on standard NEMA bolt holes. Fabricated from 6061-T6 aluminum alloy for conductivity and strength. Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

Product details

General

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663082087

Dimensions

Length

6.37 in

Width

8.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

12

Resources and downloads

Specifications

Sales Drawings