HUBBELL
C58701112
C58701112

8ABV750MI Transformer Lugs & Terminals Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

8ABV750MI

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is included

8ABV750MI. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

Product details

General

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663082032

Dimensions

Length

6.37 in

Width

5.37 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

8

Resources and downloads

Specifications

Sales Drawings