HUBBELL
CFS300
CFS300

Copper Solderless Lugs, Type: CFS, Cond. range - 3/0 AWG - 4 AWG, use with copper conductors.

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

CFS-175

Copper Solderless Lugs, Type: CFS, Cond. range - 3/0 AWG - 4 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

Copper Solderless Lugs, Type: CFS, Cond. range - 3/0 AWG - 4 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

Product details

General

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663017492

Dimensions

Dimensions

2.19 in x 0.75 in x 1.56 in

Height

1.56 in

Length

2.19 in

Width

0.75 in

Conductor Related

Conductor - Copper Str Size Range

3/0-4 AWG

Resources and downloads

Specifications

Sales Drawings