HUBBELL
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA34H, Mechanical Terminal for Copper; Accommodates: 4/0 AWG Str - 500 kcmil; Stud: 1/2"; Installation Torque: 375 in-lbs

Brand:

Burndy

Catalog ID:

KA34H

Mechanical Terminal for Copper; Accommodates: 4/0 AWG Str - 500 kcmil; Stud: 1/2"; Installation Torque: 375 in-lbs.

Product details

General

Catalog Number

KA34H

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810536230

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

18

Resources and downloads