HUBBELL
C58701148
C58701148

DPV8-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand:

Connector Manufacturing (CMC)

Catalog ID:

DPV8-1000I

Heavy-duty transformer connectors, Dual rated connectors for Aluminum or Copper conductors.

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

Product details

General

Catalog Number

DPV8-1000I

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

621945477391

Dimensions

Width

6.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-#1/0 AWG

Number of Conductors

8