text.skipToContent text.skipToNavigation

Dual Rated Solderless Connector, wire range 750 AWG -300 AWG.

By CMC 

Catalog ID: A4B4-750

By CMC
Catalog ID:  A4B4-750
Dual Rated Solderless Connector, wire range 750 AWG -300 AWG. TYPE:4AB4 / A4B4.The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.
Add to List

More Options