HUBBELL
QA
QA
Discontinued

QA28BW, Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QA28BW

High Cu Alloy Terminal, Heavy Duty, 1 Hole, 3/0 - 4/0 Str Commercial, 150 - 200 Navy, 1 Screw, Hot Tin Dip Plated, 0.41" Hole Dia.

Product details

General

Catalog Number

QA28BW

Connector Type

Single Clamp

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Hot Dipped

Temperature Rating

194

Trade Name

QIKLUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810456125

UPC 12 Digit

7818104561255

Dimensions

Dimension - D inch

1.06 in

Dimension - Height fraction

1.3103448275862069 in

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy;200 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy-200 (61) Navy

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No