HUBBELL
BUR_PPHID-264400_KPA25
BUR_PPHID-264400_KPA25

KPA4CHEXGR, Mechanical Pressure Bar Style Copper Lug, 1-Hole, #4 Str-14 Sol, 1/4" Stud

Brand:

Burndy

Catalog ID:

KPA4CHEXGR

Cu Alloy SCRULUG Terminal, W/Grounding Hexagonal Screw, 1 Hole, #4 Str. - #14 Sol., 1/4" Stud.

Product details

General

Catalog Number

KPA4CHEXGR

Connector Type

Terminal

Installation Torque Recommended in-lb

35

Material

Copper Alloy

Number Of Ports

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

SCRULUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810172445

UPC 12 Digit

7818101724455

Dimensions

Dimension - Height inch

0.94

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.27

Dimension - Length Overall inch

1.2

Dimension - N inch

0.3

Dimension - Pad Width inch

0.5

Weight

0.03 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

#23 AWG;#30 AWG;#40 AWG

Conductor - Copper Str Size Range

#4 AWG to #14 AWG;16 mm² to 2.5 mm²

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

59400

Resources and downloads