HUBBELL
L4M4_Image
L4M4_Image

L4M4-250 Multi Conductor Aluminum Mechanical Lugs

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

L4M4-250

Dual Rated Solderless Connector, wire range 250 AWG -6 AWG. TYPE:L4M4 / L4D4.CMC® Four conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 250 AWG -6 AWG. TYPE:L4M4 / L4D4.CMC® Four conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

Product details

General

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018178

Dimensions

Dimensions

4.25 in x 4.04 in x 1.19 in

Height

1.19 in

Length

4.25 in

Width

4.04 in

Conductor Related

Conductor - Copper Str Size Range

250 Kcmil-6 AWG

Resources and downloads

Specifications

Sales Drawings