LA_Image3
LA_Image3

LA-750 Single Conductor Aluminum Mechanical lug

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

LA-750

Dual Rated Solderless Connector, wire range 750 AWG -1/0 /(2)350-1/0 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 750 AWG -1/0 /(2)350-1/0 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified.

Product details

General

Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663014163

Dimensions

Dimensions
2.81 in x 1.38 in x 1.81 in
Height
1.81 in
Length
2.81 in
Width
1.38 in

Conductor Related

Conductor - Copper Str Size Range
750 Kcmil-1/0 AWG /(2)350 Kcmil-1/0 AWG

Resources and downloads

Specifications

Sales Drawings