HUBBELL
BUR_PPHID-264401_KLU225
BUR_PPHID-264401_KLU225

KLU25, Copper Terminal, Offset Tongue, 1 Hole, 14-10 AWG (Sol), #6 Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU25

Copper Terminal, Offset Tongue, 1 Hole, 14-10 AWG (Sol), #6 Stud, 1 Screw.

Features: Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Convenient Range-Taking Design, Reduces Catalog Numbers, One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy, Long Lasting Reliable Contact, Compact Design, Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt, No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, Dimension N: 0.21 IN, Dimension K: 0.14 IN, Wire Strip Length: 7/16 IN, Dimension B: 0.26 IN, Dimension T: 07 IN, Set Screw Type: Slot Robertson, Tongue Width: 0.31 IN, Length: 12 IN, Stud/bolt Hole Size: #8, Installation Torque: 20 IN-LB

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated

Catalog Number

KLU25

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

No. 8-32 Slotted RoundMachine Screw

Installation Torque Recommended in-lb

20

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810351369

Dimensions

Dimension - B Length fraction

9/32 in

Dimension - B Length inch

0.28 in

Dimension - Bolt Size fraction

#6

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.14 in

Dimension - Hole Size mm

4 mm

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - N inch

0.21 in

Dimension - Pad Width inch

0.31 in

Dimension - Screw Size inch

8-32

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

#6

Conductor Related

Conductor - Copper Solid Size

14;13;12;11;10

Conductor - Copper Solid Size Range

14-10

Conductor - Copper Str Size

14;12;10

Conductor - Copper Str Size Range

14-10

Conductor Size

14-10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

1

Resources and downloads