HUBBELL
QQA
QQA

QQA444N, Twin Clamping Two Hole Mounting Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QQA444N

Terminal, 4 Pad Hole, 850 - 1000 kcmil, 1000 Navy, 7-1/8 IN L.

  • QIKLUGâ„¢ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QQA444N

Connector Type

Duel Clamp

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810005996

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.06 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

181 mm

Dimension - Length Overall inch

7.13 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Conductor Related

Conductor - Copper Str Navy Size

1000 (127) Navy

Conductor - Copper Str Navy Size Range

1000 (127) Navy

Conductor - Copper Str Size

900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

900 kcmil-1000 kcmil

Conductor Size

850-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads