HUBBELL
Q2A282N_Photo_ColorCMYK
Q2A282N_Photo_ColorCMYK

Q2A8C2, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, #14 Sol-#8 Str

Brand:

Burndy

Catalog ID:

Q2A8C2

Cast Cu Alloy QIKLUG, 2 Cables to Pads/Bars, #14 Sol. - #8 Str. Cu, 2 Pad Holes.

  • QIKLUGâ„¢ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

Q2A8C2

Connector Type

Duel Clamp

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810176160

UPC 12 Digit

7818101761600

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.56 in

Dimension - F Width Center to Center inch

0.88 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - N inch

0.5 in

Dimension - Pad Width inch

1.25 in

Dimension - Width inch

1.69 in

Dimension - Width mm

43 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Size

14-8 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads