HUBBELL
VVA
VVA

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VVA344

V Style Connectors.

Product details

General

Application

Substation

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.88 x 2.50 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUGâ„¢

Type

Bolted Lugs & Terminals

UPC

621945134881

UPC 12 Digit

6219451348811

Dimensions

Dimension - B Length inch

1.31 in

Dimension - D inch

2.50 in

Dimension - F Width Center to Center inch

1.00 in

Dimension - Height inch

2.56 in

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - N inch

0.44 in

Dimension - Pad Size inch

1.88 x 2.50

Dimension - Pad Width inch

1.88 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads