HUBBELL
VVA
VVA

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VVA462

V Style Connectors.

Product details

General

Application

Substation

Clamping Element Design

V Bolt

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2.25 x 3.50 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUGâ„¢

Type

Bolted Lugs & Terminals

UPC

621945252288

UPC 12 Digit

6219452522888

Dimensions

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.38 in

Dimension - Height inch

4.00 in

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

211 mm

Dimension - Length Overall inch

8.31 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

2.25 x 3.50

Dimension - Pad Width inch

2.25 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1000 kcmil-1500 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads