HUBBELL
PPHID-24060
PPHID-24060
play
play

Bronze Bolted Tap Lug Terminal

Brand:

ANDERSON

Catalog ID:

TLS22L

Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

  • "Recommended for power or grounding applications
  • Specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number Example: TLS22LTPBW"

Product details

General

Catalog Number

TLS22L

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Type

Tap Lug

UPC

096359331582

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

1.125 in x 1.938 in x 0.875 in

Height

0.875 in

Length

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Thickness - Mounting Pad Maximum

0.75 in

Weight

0.186 lb

Width

1.938 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.332 in

Conductor Diameter - Minimum

0.102 in

Conductor Diameter Range

0.102 - 0.332

Conductor Type

Copper

Logistics

Pallet Quantity

6400

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship