HUBBELL
NSC_Prod_Image
NSC_Prod_Image

Stud-mount transformer connectors, allows left or right-hand mounting, insulated stud-mount connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NSC250-4

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors, CO-OX Oxide inhibitor is omitted

Injection-molded clear plastic cover insulating a NSSM or NSM connector.;Injection-molded black rubber cover (NSSR/NSR series) available upon request. Consult factory for availability and minimum order quantities.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, dependable connections for right or left-hand installations.;Supplied with radial-tipped set-screws.;Clear plated for low-contact resistance.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Injection-molded clear plastic cover insulating a NSSM or NSM connector.
  • Injection-molded black rubber cover (NSSR/NSR series) available upon request. Consult factory for availability and minimum order quantities.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with radial-tipped set-screws.
  • Clear plated for low-contact resistance.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product details

General

Material

Aluminum Alloy, 6061-T6

Dimensions

Dimensions

6.95 in x 3.17 in x 3.17 in

Height

3.17 in

Length

6.95 in

Width

3.17 in

Conductor Related

Conductor Range

250 Kcmil - #12 AWG

Number of Conductors

4

Resources and downloads

Specifications

Sales Drawings