HUBBELL
CMC_PPHID-2524769_RLB
CMC_PPHID-2524769_RLB

Stud-mount transformer connectors, insulated slip-fit with patented sharkbite™ mount

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

RLB750-4I

Stud-mount transformer connectors, insulated slip-fit with patented sharkbite™ mount, Dual rated connectors for Aluminum or Copper conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set screws.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.
  • The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Catalog Number

RLB750-4I

Material

Aluminum Alloy, 6061-T6

UPC

192663085804

Dimensions

Dimensions

9.28 in x 4.91 in x 2.95 in

Height

2.95 in

Length

9.28 in

Width

4.91 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

4