HUBBELL
CMC_PPHID-2524769
CMC_PPHID-2524769

RLS750-6I Aluminum Mechanical Insulator Stud-Mount Transformer Connector

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

RLS750-6I

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Offers fast, economical, reusable, and dependable connections for right or left hand installations.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Offers fast, economical, reusable, and dependable connections for right or left hand installations.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product details

General

Catalog Number

RLS750-6I

Material

Aluminum Alloy, 6061-T6

UPC

192663072873

Dimensions

Dimensions

12 in x 4.91 in x 2.95 in

Height

2.95 in

Length

12 in

Width

4.91 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

6

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

RUS Listed Reference

Yes