CMC_PPHID-2524769
CMC_PPHID-2524769

Stud-mount transformer connectors, allows left or right-hand mounting, insulated stud-mount connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

RLSS500-2AI

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors, 5/8-11 In Stud

RLSS with patented Keyhole mounting.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Offers fast, economical, reusable, and dependable connections for right or left hand installations.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • RLSS with patented Keyhole mounting.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Offers fast, economical, reusable, and dependable connections for right or left hand installations.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663082254

Dimensions

Dimensions
4.59 in x 3 in x 2.73 in
Height
2.73 in
Length
4.59 in
Width
3 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
2