HUBBELL
CMC_PPHID-2524769_SHB
CMC_PPHID-2524769_SHB

Space-saver stud-mount transformer connectors, offset, compact secondary transformer stud connectors withsharkbite™ features

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SHB10-500SLR

Space-saver stud-mount transformer connectors, offset, compact secondary transformer stud connectors withsharkbite™ features, Dual rated connectors for Aluminum or Copper conductors, Quick disconnect, Right-hand mounting, CO-OX Oxide inhibitor is omitted

Street light port furnished as standard.;Supplied with aluminum radial-tipped screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes inhibitor in all ports and stud-mounting hole.;Patented Two-In-One Shark-Bite™ mounting hole feature allows the connector to fit on a 5/8”-11 or 1”-14 transformer stud. Both stud sizes fit in the same hole.;Shark-Bite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.;The Shark-Bite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Street light port furnished as standard.
  • Supplied with aluminum radial-tipped screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented Two-In-One Shark-Bite™ mounting hole feature allows the connector to fit on a 5/8”-11 or 1”-14 transformer stud. Both stud sizes fit in the same hole.
  • Shark-Bite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.
  • The Shark-Bite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Catalog Number

SHB10-500SLR

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

10

Dimensions

Length

7.39 in

Width

2.73 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Resources and downloads

Sales Drawings