HUBBELL
CMC_PPHID-2524769_SH-C
CMC_PPHID-2524769_SH-C

Space-saver stud-mount transformer connectors, clear insulated offset, compact secondary transformer stud connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SHB8-500SLC

Space-saver stud-mount transformer connectors, clear insulated offset, compact secondary transformer stud connectors, Dual rated connectors for Aluminum or Copper conductors, Quick disconnect, CO-OX Oxide inhibitor is omitted, Street light tap is available

Clear PVC cover molded around connector.;Patented Keyhole or Shark Bite™ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors.;Eliminates connector wobble when installing connectors.;Fabricated from 6061-T6 aluminum alloy.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Clear PVC cover molded around connector.
  • Patented Keyhole or Shark Biteâ„¢ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors.
  • Eliminates connector wobble when installing connectors.
  • Fabricated from 6061-T6 aluminum alloy.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Catalog Number

SHB8-500SLC

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

8

UPC

192663117383

Dimensions

Length

2.73 in

Width

6.31 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Resources and downloads