HUBBELL
Image of AFTFH24B2 Expansion Terminal, Aluminum Bolted
Image of AFTFH24B2 Expansion Terminal, Aluminum Bolted
play
play

Expansion Terminal, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AFTFH24B2

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

  • Aluminum bolted expansion terminal
  • 2-1/2" EHIPS (Schedule 80) to NEMA B2 2-Hole flat pad
  • Material: Castings - 356-T6 aluminum alloy, Factory Formed Laminated Shunts - aluminum, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.
  • To specify extra heavy (schedule 80, EHEHIPS (Schedule 80)) tubing, add “H” to catalog number. Example: AFTFH40D
  • To obtain pad rotated 90 degrees, add ”V” to catalog number. Example: AFTFV40D.

Product details

General

Catalog Number

AFTFH24B2

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

2

Type

Terminal, Aluminum Bolted, Expansion

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

2-1/2 in

Weight

9.2 lb

Width - Pad

2 in

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship