HUBBELL
BUR_PPHID-264279_NA17A4N
BUR_PPHID-264279_NA17A4N

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA17ACG8

Aluminium terminal, 4 1/2 " dia hex galvanized steel bolts nuts and split galv steel lockwashers, 4 hole nema pad.

Product details

General

Application

Substation

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended Run in-lb

360 IN LBS( 40 Nm)

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

621945165946

UPC 12 Digit

6219451659466

Dimensions

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

5.98 in

Dimension - Height inch

7.5 in

Dimension - Hole Size inch

0.56 in dia

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.48 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

92 in

Dimension - Width mm

92 mm

Conductor Related

Conductor - AL Tube EH Size

1 1/2" IPS

Conductor - AL Tube Std Size

1 1/2 IPS

Conductor - AL Tube Std Size Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1