BUR_PPHID-264279_NA17A4N
BUR_PPHID-264279_NA17A4N

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA17A34N

Substation Connectors.

Product details

General

Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Plated
N
Plating Type
Unplated
UPC
781810145814
UPC 12 Digit
7818101458144

Dimensions

Dimension - B Length inch
4.00 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
1.76 in
Dimension - Height inch
3.88 in
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
191 mm
Dimension - Length Overall inch
7.50 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
3.64 in
Dimension - Width mm
92 mm

Conductor Related

Conductor - AL Tube Std Size
1 1/2 IPS
Conductor - AL Tube Std Size Range
1 1/2 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
1 1/2 IPS IPS
Conductor - Copper Tube Std Size Range
1 1/2 IPS IPS
Conductor Type
  • AL Tube Std-Size
  • CU Tube Std-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
4

Resources and downloads