HUBBELL
HPS_ID_ASTF-30D_iso_PRODIMAGE
* Representative image
HPS_ID_ASTF-30D_iso_PRODIMAGE
play
play
+2
HPS_ID_ASTF-30D_side_PRODIMAGE

Terminal, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ASTF30C

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

  • Bolted tube to flat
  • Tube size 3" IPS pad: 4 hole, 3 in
  • Material: Castings-Aluminum alloy, Factory formed laminated shunts-Aluminum, Clamping hardware-Aluminum alloy

Product details

General

Catalog Number

ASTF30C

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359286196

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

3 in

Weight

4.214 lb

Width - Pad

3 in

Conductor Related

Conductor Type

Aluminum Bus

Logistics

Pallet Quantity

162

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship