HUBBELL
BUR_PPHID-264417_1PLMD2
BUR_PPHID-264417_1PLMD2

1PLMD2/08, UV Rated Black, Mount Tap, 2-sided, 8-port

Brand:

Burndy

Catalog ID:

1PLMD2/08

Mounted Block Tap Connector, Single Side Entry, 6.64 IN L.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLMD2/08

Connector Type

Multi Tap

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

10

Plated

Y

Plating Type

Clear Plated

Temperature Rating

194° F

Trade Name

UNITAPâ„¢

UPC

781810307557

UPC 12 Digit

7818103075577

Dimensions

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.5

Dimension - L Length Overall mm

169

Dimension - Length Overall inch

6.64

Dimension - Width inch

1.56

Dimension - Width mm

40 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads