HUBBELL
BUR_PPHID-264417_1PLD204
BUR_PPHID-264417_1PLD204

1PLD6004, UV Rated Black, 2-sided, 4-ports, #4 AWG-600 kcmil

Brand:

Burndy

Catalog ID:

1PLD6004

UV Rated Black UNITAP™, 4, #4 - 600, 4.97 in L, 3 in, UV Rated Plastisol covered AL6061-T6 aluminum body saves time by eliminating the need for taping.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Wire Entry: Double, Torque: 375 IN-LB, Hex Size (key): 3/8 IN, Conductor Size (run - Range): 4 AWG - 600 KCMIL, Number Of Ports: 4, Type Of Insulation: UV Rated Plastisol, Wire Strip Length: 1-1/8 IN

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLD6004

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8

Installation Torque Recommended in-lb

375 LBS/in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD, Multi-Port

UPC

781810287354

UPC 12 Digit

7818102873544

Dimensions

Dimension - Height fraction

2.75 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

134 mm

Dimension - Length Overall inch

5.28 in

Dimension - Screw Size inch

13/16

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads