HUBBELL
BIBS2_04MT
BIBS2_04MT

BIBD2504MT, Double Sided Mounted Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD2504MT

Aluminum Multiple Tap Connector W/ Mount Holes, Clear Insulated, 4 Port, 2 Sided Entry, 10 Awg-250 Kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Catalog Number

BIBD2504MT

Connector Type

Multi Tap

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAPâ„¢

UPC

781810253281

UPC 12 Digit

7818102532811

Dimensions

Dimension - Height fraction

2.25 in

Dimension - Height inch

2.26 in

Dimension - Height mm

57.4 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.78 in

Dimension - Width fraction

2-16/25 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

8 AWG-250 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1