HUBBELL
BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIT2/0FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIT2/0FX

Aluminum UNITAP, Tap - Same Side Entry, #14-2/0 Class B & C, #14-#1 Class G,H,I,K, DLO, 2 PORT

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BIT2/0FX

Color Code

Black

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16 in

Installation Torque Recommended in-lb

14-6 Str- 80 in-lb, 4- 2/0 Str - 100 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135 °C

Trade Name

UNITAPâ„¢

Type

BIT, UNITAP

UPC

621945439207

UPC 12 Digit

6219454392077

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - Width inch

1.31 in

Dimension - Width mm

33.27 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

14 - 1 Str

Conductor - Copper Flex G Size Range

14 - 1 Str

Conductor - Copper Flex H Size Range

14 - 1 Str

Conductor - Copper Flex I Size Range

14 - 1 Str

Conductor - Copper Flex K Size Range

14 - 1 Str

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

Under Review

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1