HUBBELL
BUR_PPHID-264415_CUnitap4PortSS
BUR_PPHID-264415_CUnitap4PortSS

BIBS46, Single Sided Six Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS46

Aluminum Multiple Tap Connector, Clear Insulated, 6 Port, 1 Sided Entry, 14-4 AWG, Al/Cu Rated

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Features: UNITAP Rated For Code Conductor Only, Torque: 45 IN-LB, Wire Entry: Single, Hex Size (key): 1/8 IN, Conductor Size (run - Range): 14 - 4 AWG, Number Of Ports: 6, Type Of Insulation: Plastisol, Wire Strip Length: 5/8 IN

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBS46

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

1/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port

UPC

781810223840

UPC 12 Digit

7818102238400

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.83 in

Dimension - Screw Size inch

1/4

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1