HUBBELL
SKU-1PLD7504HD
SKU-1PLD7504HD

1PLD7504HD, UV Rated Black, 2-sided, 4-port, #2 AWG-750 kcmil

Brand:

Burndy

Catalog ID:

1PLD7504HD

750-2 TWO-SIDED 4 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLD7504HD

Connector Type

Multi Tap

Hex Key

3/8 in

Installation Torque Recommended in-lb

500 in-lb

Material

Aluminum

Number Of Ports

4

Temperature Rating

-40°C to 135°C

Trade Name

UNITAPâ„¢

UPC

621945480742

Dimensions

Dimension - L Length Overall mm

136.652

Dimension - Length Overall inch

5.38

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

2 AWG-750 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1