HUBBELL
BYNA
BYNA

BYNA325MM2T15ACCC, Terminal with TMH24 Hardware Kit, for Amsterdam 380 ACCC, 15 Degree Pad

Brand:

Burndy

Catalog ID:

BYNA325MM2T15ACCC

HYLUG™ TERMINAL With Hardware Kit TMH24, CTC NO. 600-253-4, Accomodates AMSTERDAM 380 ACCC®, BURNDY DIE 725, 15 Degree Pad Orientation, OVER-LAP CRIMPS.

Product details

General

Application

For ACCC Conductor, Corona free operation up to 230 KV

Catalog Number

BYNA325MM2T15ACCC

Connector Type

Terminal

Die Index

725

Die Type

L725

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810480427

UPC 12 Digit

7818104804277

Dimensions

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Outside Diameter inch

1.14 in

Dimension - Pad Width inch

3.22 in

Weight

2 lb

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACCC Str Size

AMSTERDAM 380 mm²

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads