HUBBELL
BYNA
BYNA

BYNA36RT15ACCC, Terminal Pad Assembly for ACCC, 285mm, 15 Degree Pad, 230kV

Brand:

Burndy

Catalog ID:

BYNA36RT15ACCC

HYLUG™ Terminal Pad Assembly (ACCC), 285mm² ACCC, 15⁰, 230kV.

Product details

General

Catalog Number

BYNA36RT15ACCC

Connector Type

Terminal

Die Index

720

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810480861

UPC 12 Digit

7818104808611

Dimensions

Dimension - D inch

4.25 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.92 in

Dimension - L Length Overall mm

402 mm

Dimension - Length Overall inch

15.8 in

Dimension - Outside Diameter inch

1.41 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

285mm2(Casablanca)

Conductor - ACCC Str Size Range

285mm²(Casablanca)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288