BYNA
BYNA

BYNA43RT15ACCC, Terminal Pad Assembly for 816 kcmil-430mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA43RT15ACCC

HYLUG™ Terminal Pad Assembly (ACCC), 816 kcmil-430mm² ACCC, 15⁰, 230kV.

Product details

General

Connector Type
Terminal
Die Index
724
Feature - Barrel Style
Tapered
Installation Torque Recommended in-lb
300 in-lb
Material
Aluminum
Physical Attribute - Number of Holes
4
Trade Name
HYLUG™
UPC
781810514313
UPC 12 Digit
7818105143133

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - D inch
4.5 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Inside Diameter inch
1.05 in
Dimension - Length Overall inch
16.2 in
Dimension - N inch
1.12 in
Dimension - Outside Diameter inch
1.61 in
Dimension - Pad Width inch
3.25 in
Dimension - Thread Size
1/2
Physical Attribute - Tongue Angle
15 Degree

Conductor Related

Conductor - ACCC Str Size
816 kcmil(Grosbeak);430mm²(Brussels)
Conductor - ACCC Str Size Range
816 kcmil(Grosbeak)-430mm²(Brussels)

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1