HUBBELL
BYNA
BYNA

BYNA49RTACCC, Compression Terminal Pad Assembly, 1222 kcmil, 650mm, 690mm, 710mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA49RTACCC

HYLUG™ Terminal Pad Assembly (ACCC), 1222 kcmil,650mm²,690mm²,710mm² ACCC, 230kV.

Product details

General

Catalog Number

BYNA49RTACCC

Connector Type

Terminal

Die Index

727

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

HYLUG™

UPC

781810514436

UPC 12 Digit

7818105144366

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.32 in

Dimension - Length Overall inch

15.6 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACCC Str Size

1222 kcmil(Cardinal);650mm²(Vienna);690mm²(Budapest);710mm²(Prague)

Conductor - ACCC Str Size Range

1222 kcmil(Cardinal)-710mm²(Prague)

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1