HUBBELL
HPS_ID_VCEL02138H1_PRODIMAGE
HPS_ID_VCEL02138H1_PRODIMAGE

VERSAtile Aluminum Compression Terminal 2/0 str AL/CU; 3/8" pad bolt diameter; single hole

Brand:

ANDERSON

Catalog ID:

VCEL02238H1

VERSAtile Aluminum Compression Terminal 2/0 str AL/CU; 3/8" pad bolt diameter; single hole

Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.

CSA certified, UL Listed for both concentric and compact aluminum and concentric copper conductor

Product details

General

Catalog Number

VCEL02238H1

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy - Tin Plated

Material - Body

Aluminum

Number of Pad Holes

1

Number of Spade Holes

1

Plating Type

Tin

Style

Impact Extruded

UPC

096359355427

Dimensions

Bolt Diameter

0.38

Diameter - Pad Bolt

0.38 in

Weight

0.098 lb

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (Die Type Tooling) - Maximum

0.419 in

Conductor Diameter (Die Type Tooling) - Minimum

0.414 in

Conductor Diameter (VersaCrimp) - Maximum

0.419 in

Conductor Diameter (VersaCrimp) - Minimum

0.328 in

Lug Conductor Type

  • AL
  • CU

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

120

Resources and downloads

Specifications

Sales Drawings