HUBBELL
BYNA
BYNA

BYNA49R15HHT, Single Pad Full Tension Compression Deadend, 15 Degree NEMA Tap Pad, 1033.5 ACSS, includes Hardware

Brand:

Burndy

Catalog ID:

BYNA49R15HHT

BURNDY; HYLUG; BYNA-R-HHT, Kit; Features: Single pad Full tension compression deadend for 250 Deg C rated ACSS transmission lines up to and including 230kV; Standard 15 Deg NEMA tap pad provides either 0 Deg or 30 Deg tap when BYNA-R15 terminal is used; with Hardware; For ACSS Conductor; RoHS Compatible.

Product details

General

Connector Type

Terminal

Trade Name

HYLUGâ„¢

UPC

781810495810

UPC 12 Digit

7818104958100

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads