HUBBELL
BYNA
BYNA

BYNA52RT15HT, Compression Terminal, 15 Degree, 1113-1351.5 kcmil ACSS

Brand:

Burndy

Catalog ID:

BYNA52RT15HT

BURNDY; HYLUG; BYNA-RT15HT, EHV; Features: 15 Deg Compression terminal for 250 Deg C ACSS transmission lines at 345 kV and over; For ACSS Conductor; RoHS Under Investigation; Conductor Range (Main/Primary): 1113 (54-19 Str) - 1351.5 KCMIL ACSS.

Product details

General

Catalog Number

BYNA52RT15HT

Connector Type

Splice

UPC

781810490860

UPC 12 Digit

7818104908600

Dimensions

Dimension - D inch

3.95 in

Dimension - Length Overall inch

16.81 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACSS Str Size

1113 (54/19)kcmil;1192.5 (45/7)kcmil;1272 (45/7)kcmil;1272(54/19)kcmil;1351.5(45/7)kcmil;1351.5(54/19)kcmil

Conductor - ACSS Str Size Range

1113 (54/19)kcmil-1351.5(54/19)kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1