HUBBELL
BYNA
BYNA

BYNA56R15HHT, Single Pad Compression Deadend, includes Hardware, 15 Degree NEMA Tap Pad, for ACSS

Brand:

Burndy

Catalog ID:

BYNA56R15HHT

BURNDY; HYLUG; BYNA-R-HHT, Kit; Features: Single pad Full tension compression deadend for 250 Deg C rated ACSS transmission lines up to and including 230kV; Standard 15 Deg NEMA tap pad provides either 0 Deg or 30 Deg tap when BYNA-R15 terminal is used; with Hardware; For ACSS Conductor; RoHS Under Investigation.

Product details

General

Catalog Number

BYNA56R15HHT

Connector Type

Terminal

UPC

781810511909

UPC 12 Digit

7818105119099

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads