HUBBELL
Image of VAUL812 Aluminum Compression Terminal for #8 AL/CU #6 sol CU
* Representative image
Image of VAUL812 Aluminum Compression Terminal for #8 AL/CU #6 sol CU

Aluminum Compression Terminal for #8 AL/CU #6 sol CU

Brand:

ANDERSON

Catalog ID:

VAUL812

Aluminum Compression Terminal for #8 AL/CU #6 sol CU

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Catalog Number

VAUL812

Color Code

Green

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plating

No

Style

Impact Extruded

UPC

096359335009

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Hole Size inch

0.500 in

Weight

0.098 lb

Conductor Related

Conductor Diameter (VersaCrimp) - Maximum

0.162 in

Conductor Diameter (VersaCrimp) - Minimum

0.146 in

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

200

Resources and downloads