HUBBELL
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA26RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0

Brand:

Burndy

Catalog ID:

YCA26RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index:659.

Product details

General

Catalog Number

YCA26RL2N

Connector Type

Terminal

Die Index

659

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810810446

UPC 12 Digit

7818108104466

Dimensions

Dimension - B Length inch

2.70 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

168 mm

Dimension - Length Overall inch

6.62 in

Dimension - Outside Diameter inch

0.83 in

Dimension - Pad Width inch

1.12 in

Conductor Related

Conductor - ACSR Cmpt Size Range

2/0 AWG

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 AWG

Conductor - AL Str Size Range

2/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AAC

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400

Resources and downloads