HUBBELL
YCARN
YCARN

YCAK28A2G1, Aluminum terminal, 4/0 Str Cu/Al

Brand:

Burndy

Catalog ID:

YCAK28A2G1

Aluminum Terminal, 4/0 Str. Cu,Al Conc.& Compact, 317 or 705 Index.

Product details

General

Catalog Number

YCAK28A2G1

Die Index

317;705

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810810248

UPC 12 Digit

7818108102488

Dimensions

Dimension - B Length fraction

5-5/8 in

Dimension - B Length inch

1.56 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.63 in

Dimension - Pad Width inch

1.25 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads