HUBBELL
YSA2R2N_Photo_ColorCMYK
YSA2R2N_Photo_ColorCMYK

YSA361R2N, Disconnectable Terminal with Slotted Pad

Brand:

Burndy

Catalog ID:

YSA361R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

Product details

General

Catalog Number

YSA361R2N

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810096963

UPC 12 Digit

7818100969633

Dimensions

Dimension - B Length inch

3.06 in

Dimension - Length Overall inch

7.71 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.90 in

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

397.5 kcmil, 477 kcmil

Conductor - ACSR Str Size Range

397.5 kcmil-477 kcmil

Conductor - AL Str Size

477 kcmil, 500 kcmil

Conductor - AL Str Size Range

477 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads